Cable manager

Article number: DK 7064.110

For system-compatible cable deflection and to accommodate surplus cables and excess length, the elements may optionally be used individually or in combination for cable routing.

Article number:
DK 7064.110
Product description
For system-compatible cable deflection while complying with minimal bending radii and to accommodate surplus cables and excess length. The elements may optionally be used individually or in combination for cable routing. They may be combined into semi-circular or circular elements.
Benefits
Simple assembly with tool-free quick-release fastening
Alternatively suitable for screw-fastening
Integral multifunctional punching for attaching cable routing components
Integral mounting holes for fixing the PDUs in a 7 U pitch pattern via a keyhole recess
Applications
For vertical cable routing and strain relief with network and server applications
Material
Plastic to UL 94-V0
Colour
RAL 7035
Supply includes
Mounting clips and assembly parts
Packs of
20 pc(s).
Net weight
1 kg
Gross weight
1.188 kg
Customs tariff number
39269097
EAN
4028177627727
ETIM 9
EC002624
ECLASS 8.0
27189265
Documentation
Info sheet
Cable manager, Maxi kit
For system-compatible cable deflection while
complying with minimal bending radii and to
accommodate surplus cables and excess length.
The elements may optionally be used individually
or in combination for cable routing. They may be
combined into semi-circular or circular elements.
As the mounting distance between the elements
grows larger, the deflection radius of the cables
may optionally be enlarged, or the cable route
designed individually. The option of securing
elements on their straight-edge side supports the
use of corners and edges, to allow protected
cable routing around them.
Mounting clips for use above the arc hold the
routed cables back within the elements.
The elements are also bayable in an axial
direction to allow U-based cable routing to
the mounting level, or channelling of the
cable sections.

Material:
Plastic, UL 94-V0

Colour:
RAL 7035

Supply includes:
Packs of 20
Mounting clip
and assembly parts.