- Article no.:
- SZ 2400910
- Product description
- For pre-assembled cables with connectors. Mounting over 24-pole or 16-pole connector cut-outs in module plates for divider panel and metal gland plates.
- Benefits
- Individual cables can be added or replaced without dismantling the sealing frame
- Material
- Frame: Polyamide
Flat seal: CR
- Supply includes
- Assembly parts
- Required cut-out
- 16-pole
- Number modules 20 x 20
- 8 pc(s).
- Dimensions
- Width: 120 mm
Depth: 67 mm
- IP protection category to IEC 60 529
- IP 64
- Packs of
- 1 pc(s).
- Net weight
- 0.105 kg
- Gross weight
- 0.11 kg
- Customs tariff number
- 39269097
- EAN
- 4028177534667
- ETIM 9
- EC000441
- ETIM 8
- EC000441
- ECLASS 8.0
- 27149109
- Product description
-
SZ Sealing frame for sealing modules, for cut-out 16-pole