- Article number:
- SZ 2561.300
- Product description
- Simply pierce the plastic with a sharp object, and pull through the cable.
- Material
- Plastic to UL 94-V0
- Colour
- Similar to RAL 7035
- Note
- The allocation of gland plate sizes is indicated on the relevant enclosures
- Dimensions
- Width: 256 mm
Depth: 149 mm
- To fit
- Enclosure type: AX
- Gland plate
- Size: 1
- Protection category to IEC 60 529
- IP 66 if installed correctly
- Type rating to UL 50E
- Type 1
- Type 12
- No. of cable entries and Ø (mm) min.-max.
- 15 x 5-11
- 22 x 10-15
- 8 x 15-25
- 4 x 19-34
- 1 x 26-54
- Packs of
- 1 pc(s).
- Net weight
- 0.36 kg
- Gross weight
- 0.365 kg
- Customs tariff number
- 39269097
- EAN
- 4028177935693
- ETIM 9
- EC000211
- ETIM 8
- EC000211
- ECLASS 8.0
- 27142421
- Product description
-
SZ Plastic gland plates, for AX, with membranes, WD: 256x149 mm, for gland plates size 1