For the attachment of punched sections without mounting flange 23 x 73 mm or punched rails 23 x 23 mm.
- Article no.:
- SZ 4183000
- Product description
- For the attachment of punched sections without mounting flange 23 x 73 mm or punched rails 23 x 23 mm.
- Material
- Die-cast zinc
- Supply includes
- 1 set = 1 support bracket, 2 countersunk screws, 2 serrated lock washers
- Installation options
- On the vertical TS, VX SE enclosure section via snap-on nuts TS 8800.806 or adaptor rail for VX compatibility
- On the horizontal TS enclosure section
- On the horizontal VX SE enclosure section, bottom
- On the horizontal VX SE enclosure section, top in the depth
- On enclosures and rails with rectangular system punching 12.5 x 10.5 mm.
- To fit enclosure type
- TS
- VX SE
- Packs of
- 24 pc(s).
- Net weight
- 1.896 kg
- Gross weight
- 2.087 kg
- Customs tariff number
- 79070000
- EAN
- 4028177093386
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
- SZ Support bracket, for fastening of PS mounting rail 23x23 mm, PS punched rail 23x23 mm, via adaptor rail for PS compatibility