- Article number:
- SZ 2488.000
- Design
- Posidrive raised countersunk screws
- Applications
- For the round holes Ø 4.5 or 4.7 mm in the enclosure section, punched rails and punched sections without mounting flanges
- Dimensions
- Thread: M5
Thread length: 12 mm
- Thread
- M5
- Packs of
- 500 pc(s).
- Net weight
- 0.5 kg
- Gross weight
- 0.844 kg
- Customs tariff number
- 73181900
- EAN
- 4028177025066
- ETIM 9
- EC000891
- ETIM 8
- EC000891
- ECLASS 8.0
- 23110117
- Product description
-
SZ Posidrive raised countersunk screws, for thread M5, self-tapping