- Article number:
- TS 4166.000
- Product description
- The compression spring, designed as an insertion aid, ensures reliable mechanical and electrical connection in the system punchings.
- Installation options
- On the vertical TS, VX SE enclosure section via adaptor rails for VX compatibility
- On the horizontal TS enclosure section
- On the horizontal VX SE enclosure section, bottom
- On the horizontal VX SE enclosure section, top in the depth
- On punched rails 23 x 23 mm
- On punched section without mounting flange, 23 x 73 mm
- On punched section without mounting flange, 45 x 88 mm
- On punched sections with mounting flanges, 23 x 73 mm
- On enclosures and rails with rectangular system punching 12.5 x 10.5 mm.
- Dimensions
- Thread: M5
- Thread
- M5
- Packs of
- 50 pc(s).
- Net weight
- 0.4 kg
- Gross weight
- 0.474 kg
- Customs tariff number
- 73181692
- EAN
- 4028177641815
- ETIM 9
- EC002358
- ETIM 8
- EC002358
- ECLASS 8.0
- 23110815
- Product description
-
TS Captive nut, for thread M5, for clamping and insertion from the side