- Article number:
- VX 8609.213
- Product description
- With cut-outs for the installation of module plates for connectors or for cable entry, and also for the entry of busbar systems and other installed equipment. All-round, double fold for stability and to hold the seal. Thanks to the symmetry of the enclosure frame, divider panels may also be fitted at the rear, dimensions permitting.
- Material
- Sheet steel, 2.0 mm
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- To fit
- Enclosure type: VX
Height: = 2,000 mm
Depth: = 600 mm
- Number of cut-outs
- 10
- Assembly instruction
- For baying in combination with a divider panel, an internal baying bracket 8617500 or external baying bracket 8617502 is required
- Packs of
- 1 pc(s).
- Net weight
- 10.239 kg
- Gross weight
- 10.5 kg
- Customs tariff number
- 94039910
- EAN
- 4028177817852
- ETIM 9
- EC002525
- ECLASS 8.0
- 27182102
- Product description
-
VX Divider panel for module plates, for HD: 2000x600 mm