- Article number:
- AS 4050.005
- Product description
- Lifting and transport device for enclosures and enclosure suites up to 4.80 m length.
- Benefits
- Supports simple mounting of base/plinths beneath enclosures
- Easy transportation of bayed enclosures in the workshop or at the installation site
- Flexible use for enclosures of different depths, thanks to adjustable forks
- Ergonomic working (lifting and lowering) with a torque crank
- Technical specifications
- Dimensions per trolley (W x H x D): 750 x 1100 x 400 mm
- Function principle
- Transportation of bayed enclosures up to a length of 4.80 m
- Transportable enclosure depths: 400, 500, 600, 800 mm
- Lifting of bayed enclosures up to a height of 230 mm and a weight of 1800 kg
- Supply includes
- 2 transport trolleys
- Load capacity
- 1,800 kg
- Packs of
- 1 pc(s).
- Net weight
- 180 kg
- Gross weight
- 195 kg
- Customs tariff number
- 84279000
- EAN
- 4028177957558
- ETIM 9
- EC001203
- ETIM 8
- EC001203
- ECLASS 8.0
- 21079190
- Product description
-
Lifting and transport device for enclosures and enclosure suites. Supports simple mounting of base/plinths beneath enclosures as well as flexible transportation of complete switchgear systems up to 1.8 t.Adjustable forks enable the transportation of VX enclosures with depths of 400, 500, 600 and 800 mm.