- Article number:
- AS 4051.132
- Design
- Wire Terminal Edition
- Product description
- Mobile wiring workstation, height-adjustable, for flexible use in the workshop. For ergonomic, fatigue-free wire processing work.
- Benefits
- Electronically adjustable desk for the optimum working height, adjustable from 710 – 1250 mm
- Multiplex worktop, washable and scratch-resistant
- Ideal solution in conjunction with the length-cutting and crimping machines plus pre-assembled wires with the Wire Terminal
- Integral scale for quick manual measurements
- Prepared to accommodate a monitor for wire processing with Eplan Smart Wiring
- Optionally expandable with shelves for wire boxes, wire reels and holders for tools and small parts
- For flexible use in the workshop thanks to rubberised wheels
- Drawer with shadow board prepared for tools
- Supply includes
- Wiring table with electrical height adjuster
Connection cable, 7 m
7-way socket strip, with rocker switch
1 Wire Station WS 540
2 shelves
1 component support, left
1 monitor attachment
1 LED work light
4 mounting struts, vertical
4 adaptor brackets
1 mini-PC holder
1 magazine support
1 socket strip, 5-way
1 waste bin
1 wire pack holder, left
1 wire pack holder, right
1 wire coil holder, left
1 wire coil holder, right
1 wire guide strut, vertical
- Assembly instruction
- The vertical mounting struts, Model No. 4051.106, are required for accessories such as storage box holders, magazine supports etc.
- Input voltage
- 230 V AC, 50 Hz
- Working height
- Working height (min.): 710 mm
Working height (max.): 1,205 mm
- Height adjustable y/n
- Yes
- Applications
- For use in conjunction with the Rittal Wire Terminal WT
- Packs of
- 1 pc(s).
- Net weight
- 173.8 kg
- Gross weight
- 242.3 kg
- Customs tariff number
- 84571090
- EAN
- 4028177963641
- ETIM 8
- EC002778
- ECLASS 8.0
- 21100208
- Product description
-
Mobile wiring workstation, height-adjustable, for flexible use in the workshop. For ergonomic, fatigue-free wire processing work. This version is equipped with integral magazine supports, component supports for the integration of length-cutting machines and a printer system for labelling. An LED work light and socket strip are also included. The smart wire infeed and wire pack holder are included with the supply. The additional monitor attachment is ideal for displaying and editing wiring lists.