Ri4Power – System solutions

Fuse-switch disconnector section configuration

Easy installation, perfect contact hazard protection, reliable separation

Fuse-switch disconnector section configuration

Cover Set for distribution busbar (Jean Müller fuse-switch disconnector section)

Designed to accommodate Jean Müller devices.

Fuse-switch disconnector section configuration

Busbar support for fuse-switch disconnector section

Busbar support for the distribution busbar system of the fuse-switch disconnector section.

Fuse-switch disconnector section configuration

Busbars E-Cu

Length: 2400 mm/bar.

Fuse-switch disconnector section configuration

Punched rail Set for cover, distribution busbar (Jean Müller fuse-switch disconnector section)

Required for mounting the distribution busbar cover.

Fuse-switch disconnector section configuration

Divider panel for fuse-switch disconnector section

Required for interior configuration of the switch-disconnector-fuse section, divides the connection space from the functional space.

Fuse-switch disconnector section configuration

Contact hazard protection cover plate for fuse-switch disconnector section (cable chamber)

Shields the main busbar in the cable chamber, enabling the safe connection of cables and lines.

Fuse-switch disconnector section configuration

Cover for distribution busbar (ABB/Siemens fuse-switch disconnector section)

To cover the distribution busbar system of a fuse-switch disconnector section, designed to accommodate ABB (SlimLine) or Siemens (3NJ62) devices. The 200 mm high busbar compartment covers shield the busbar compartment from the functional space so that...

Fuse-switch disconnector section configuration

Dividing plate for fuse-switch disconnector section

Divides the busbar chamber and NH isolator chamber (compartment).

Fuse-switch disconnector section configuration

Front trim panel for fuse-switch disconnector section

Cover above and below the mounting area of the NH switch-disconnector fuse on the front.

Fuse-switch disconnector section configuration

Connection bracket for fuse-switch disconnector section

Fuse-switch disconnector section configuration

Distribution busbars for fuse-switch disconnector section

For installation in the fuse-switch disconnector sections, suitable for Maxi-PLS and Flat-PLS main busbar systems.

Fuse-switch disconnector section configuration

Terminal block, distribution busbar for fuse-switch disconnector section

For connecting the connection brackets to the distribution busbar system of the switch-disconnector-fuse section, no drilling required.

Fuse-switch disconnector section configuration

Distribution busbars 30 x 10 mm

Fuse-switch disconnector section configuration

Distribution busbars PLS 1600

Fuse-switch disconnector section configuration

Trim strip for NH slimline fuse-switch-disconnectors/NH slimline switch-disconnectors

To create a contact surface for individual use of a front contact hazard protection cover plate.

RiMatrix Data Center

Discover our complete OT solution for a cooling capacity up to 400 kW per module. From planning to after-sales service – We empower IT.

Discover our complete OT solution for a cooling capacity up to 400 kW per module. From planning to after-sales service – We empower IT.

Sustainability that works

Minimising CO₂ emissions – the Blue e+ way

Discover the world's most efficient climate control solutions and smart service concepts to help reduce the carbon footprint of your machines and systems.

Decision making aid

How do I find the appropriate climate control solution?

Learn more about the different types of climate control and their advantages. We help you find the optimal solution for your requirements quickly and easily.