Patch panels for small fibre-optic distributors

Article number: DK 7462.000

Patch panel for small fibre optic distributors for ST, SC, E-2000 and E-2000 duplex couplings.

Article number:
DK 7462.000
Product description
Various patch panels with different connector types are available for individual configuration of small fibre-optic distributors.
Material
Sheet steel
Colour
RAL 7035
Supply includes
Patch panel
Assembly parts
Number of patch panels per enclosure (max.)
2
Basic material
Sheet steel
for fibre-optic coupling
ST
Number of locations
Single: 12
Packs of
2 pc(s).
Net weight
0.152 kg
Gross weight
0.169 kg
PCF per pack (cradle-to-gate)
0.6 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94039910
EAN
4028177130746
ETIM 9
EC001130
ECLASS 8.0
19170113
Product description
DK Patch panel, For small fibre-optic distributors, 12 x type: ST
Patch panel for small fibre-optic distributor made from
polycarbonate

For installing 12 x ST couplings in a small fibre-optic
distributor made from polycarbonate.
Version: Sheet steel
Spray finish: RAL 7032