Voltage supply

Socket strips

The socket strips with 3 to 12 slots may be universally used for all wall-mounted and compact enclosures, thanks to variable attachment options. Versions available as pure energy distributors, or with functional elements such as circuit-breakers, overvoltage protection with interference suppressor filter or RC circuit-breakers.

Socket strips

Socket strip in an aluminium duct

Socket strips in an aluminium duct, available in various lengths with different functional elements and variable attachment options.

Socket strips

Socket strip with power measurement

For measuring the power consumption of the connected consumers, pin patterns: "earthing pin", various mounting options

Socket strips

Socket strip in a plastic housing

Socket strips 230 V, unrestricted use, including angular connectors, thanks to the long row arrangement of plug-type contacts.

Socket strips

Socket

For mounting on support rails TS 35/7.5 and TS35/15 to EN 60 715. Screw terminals uniformly from one side.

Socket strips

Service socket for enclosure frame attachment

Service socket to enclosure frame attachment/16 A. Integration of a service socket within a separate supply circuit, independently of the IT network and UPS.

Socket strips

Socket strip for IEC 320 connectors

Socket strips in various designs for attaching into frames, wall-mounted distributors DK (horizontal) or between a pair of 482.6 mm (19") mounting angles.

Sustainability that works

Minimising CO₂ emissions – the Blue e+ way

Discover the world's most efficient climate control solutions and smart service concepts to help reduce the carbon footprint of your machines and systems.

Decision making aid

How do I find the appropriate climate control solution?

Learn more about the different types of climate control and their advantages. We help you find the optimal solution for your requirements quickly and easily.