482.6 mm (19") installation system

Blanking panels and front plates

Blanking panels to cover any height units that are not required. Available in various heights, in the materials aluminium, sheet steel and plastic For screw-fastening, or tool-free fixing variants for quick assembly.

Blanking panels and front plates

Vent trim panel, 482.6 mm (19")

For venting enclosures and housings.

Blanking panels and front plates

Small equipment box, 4 U, shielded for one 482.6 mm (19") mounting level

The small equipment box contains an adjustable mounting base which can be used to further sub-divide the box.

Blanking panels and front plates

Ventilated front panels Width 482.6 mm (19")

For venting enclosures and housings.

Blanking panels and front plates

Blanking panel, 482.6 mm (19")

As an extension cover or for population as required.

Blanking panels and front plates

Blanking panel, 482.6 mm (19") Tool-free attachment

Used to seal unused areas within the 482.6 mm (19") mounting level.

Blanking panels and front plates

Hinge for blanking plates

Hinges for blanking plates.

Blanking panels and front plates

Blanking plate, 482.6 mm (19")

Aluminium blanking plates in various height units. To neatly finish off free locations within the mounting level.

Blanking panels and front plates

Fibre-optic splicing box, depth-variable

To accommodate splicing cassettes.

Blanking panels and front plates

Fibre-optic splicing box with telescopic pull-out lockable

To accommodate splicing cassettes, optimum access thanks to telescopic pull-out.

Blanking panels and front plates

Patch panel for fibre-optic splicing box, lockable

There are 5 different fibre-optic panels available for various coupling types. The number of locations per panel varies depending on the chosen variant and basic size of the panel.

Blanking panels and front plates

Accommodation system, 2 U for LSA installation kit

To accommodate LSA mounting troughs/universal mounting brackets on the 482.6 mm (19") mounting angle.

Blanking panels and front plates

Support unit, 3 U for LSA-Plus strips, max. 150 paired wires

For LSA-Plus strips, max. 150 paired wires, to accommodate a maximum of 15 LSA-Plusstrips (each with 10 paired wires). 3 x 5 LSA-Plus connection strips 2/10, series 2, horizontally.

RiMatrix Data Center

Discover our complete OT solution for a cooling capacity up to 400 kW per module. From planning to after-sales service – We empower IT.

Discover our complete OT solution for a cooling capacity up to 400 kW per module. From planning to after-sales service – We empower IT.

Sustainability that works

Minimising CO₂ emissions – the Blue e+ way

Discover the world's most efficient climate control solutions and smart service concepts to help reduce the carbon footprint of your machines and systems.

Decision making aid

How do I find the appropriate climate control solution?

Learn more about the different types of climate control and their advantages. We help you find the optimal solution for your requirements quickly and easily.