Component shelves

Component shelves for attachment to the 482.6 mm (19") system punchings

Component shelves for attachment to the 482.6 mm (19") system punchings.

Component shelves for attachment to the 482.6 mm (19") system punchings

Component shelf, static installation for VX IT, TS IT, TE, TX CableNet

For static installation between two 482.6 mm (19") mounting levels.

Component shelves for attachment to the 482.6 mm (19") system punchings

Component shelf, pull-out for VX IT, TS IT, TE, TX CableNet

For mounting between two 482.6 mm (19˝) mounting angles.

Component shelves for attachment to the 482.6 mm (19") system punchings

Component shelf 1 U, static installation 482.6 mm (19") system punchings

482.6 mm (19")/535 mm (metric), support surface for small active components such as modems or mini-hubs in 482.6 mm (19") or metric levels, load capacity: 10 kg.

Component shelves for attachment to the 482.6 mm (19") system punchings

Component shelf 2 U, static installation

Component shelf 2 U, static installation for attachment to the 482.6 mm (19") system punchings. Load capacity: 25 kg.

Component shelves for attachment to the 482.6 mm (19") system punchings

Component shelf, pull-out, 2 U for one 482.6 mm (19") mounting level

This complete set comprises the pre-configured variant including telescopic slides, moulded handle, flange and locking pins.

Sustainability that works

Minimising CO₂ emissions – the Blue e+ way

Discover the world's most efficient climate control solutions and smart service concepts to help reduce the carbon footprint of your machines and systems.

Decision making aid

How do I find the appropriate climate control solution?

Learn more about the different types of climate control and their advantages. We help you find the optimal solution for your requirements quickly and easily.