Power distribution

Ri4Power TS 8

Modular system for low-voltage switchgear with design verification to IEC 61 439-1/-2 and DIN EN 61 439-1/-2 for use as control gear and power distributors up to 5500 A.

Ri4Power TS 8

Baying systems TS 8, power distribution

Baying systems TS 8, for low-voltage switchgear with design certificate to IEC 61 439-1/-2 and DIN EN 61 439-1/-2

Ri4Power TS 8

RiLine60 busbar system – 800 A and 1600 A

Up to 1600 A, 60 mm bar centre distance, 3-pole and 4-pole, all-round contact hazard protection, for all the world's markets.

Ri4Power TS 8

Busbar systems Maxi-PLS – up to 3200 A

Perfect system technology in a super-compact design, simple and infinitely variable attachment on the four attachment levels of the Maxi PLS busbars.

Ri4Power TS 8

Busbar systems Flat-PLS

Various system configurations with standard, commercially available flat copper bars.

Ri4Power TS 8

Busbar systems 100 - 185 mm

Busbar systems up to 1250 A (100 mm), 1600 A (185 mm), 2500 A (150 mm), 3000 A (150 mm).

Ri4Power TS 8

Connection system

For the coupling of Maxi-PLS and Flat-PLS bars with one another, with RiLine60 rail systems or with power circuit-breakers.

Ri4Power TS 8

Cover systems Form 1

To cover live parts and comply with the internal protection category IP 2X and IP XXB.

Ri4Power TS 8

Cover systems Form 2b

To cover outgoing sections with NH slimline fuse-switch disconnectors and 185 mm assembly components to make them safe from finger contact.

Ri4Power TS 8

Compartment configuration Form 1-4

Time-saving system assembly with innovative module components.

Ri4Power TS 8

Fuse-switch disconnector section configuration

Easy installation, perfect contact hazard protection, reliable separation

RiMatrix Data Center

Discover our complete OT solution for a cooling capacity up to 400 kW per module. From planning to after-sales service – We empower IT.

Discover our complete OT solution for a cooling capacity up to 400 kW per module. From planning to after-sales service – We empower IT.

Sustainability that works

Minimising CO₂ emissions – the Blue e+ way

Discover the world's most efficient climate control solutions and smart service concepts to help reduce the carbon footprint of your machines and systems.

Decision making aid

How do I find the appropriate climate control solution?

Learn more about the different types of climate control and their advantages. We help you find the optimal solution for your requirements quickly and easily.