- Article number:
- SK 3243.308
- Design
- wall-mounted
- Benefits
- Easy filter changes, thanks to a new opening mechanism on the louvred grille
- Faster installation on the enclosure with optimised detent hooks
- Tool-free assembly
- Material
- Plastic
- Colour
- RAL 9005
- Supply includes
- Outlet filter
Pleated filter
- Mounting cut-out
- Cut-out width: 292 mm
Cut-out height: 292 mm
- To fit Model No.
- SK 3243.7xx/3243.9xx/3244.7xx/3244.9xx/3245.9xx
- Dimensions
- Width: 323 mm
Height: 323 mm
Depth: 44.7 mm
- Protection category NEMA
- Type 12 with chopped-fibre filter/pleated filter
- Type 3
- Type 3R
- Type 4
- Type 4X with chopped-fibre filter/pleated filter and hose-proof hood
- IP protection category to IEC 60 529
- IP 54 with chopped-fibre filter/pleated filter
- IP 55 with pleated filter and absorber mat
- IP56 with chopped-fibre filter/pleated filter and hose-proof hood
- Weight/pack
- 0.79 kg
- Packs of
- 1 pc(s).
- Net weight
- 0.94 kg
- Gross weight
- 0.95 kg
- Customs tariff number
- 39269097
- EAN
- 4028177998322
- ETIM 9
- EC002513
- ETIM 8
- EC002513
- ECLASS 8.0
- 27180706
- Product description
-
SK Blue e+ outlet filter, for fan-and-filter units 3243.7xx/3243.9xx/3244.7xx/3244.9xx/3245.9xx, WxH 323 x 323 mm, RAL 9005