Suitable for outdoor installation:
- Vandalism-protected enclosure
- e+ controller on the rear of the cooling unit
- Aluminium enclosure with outdoor paint finish in accordance with UL 1332
- Temperature range from -30 °C to +60 °C
All benefits of the Blue e+ technology:
- Efficient: Average 75% energy savings thanks to speed-controlled components and heat pipe technology
- Flexible: Worldwide use thanks to unique multi-voltage capability
- Reliable: Longer service life for cooling unit and all components installed in the enclosure thanks to component-friendly cooling
- Simple: Intuitive operation via touchscreen display and smart interfaces
Compatible with outdoor enclosures:
- Sealing frame for external, partial internal or full internal mounting on outdoor enclosures
- For double- and single-walled enclosures
- Pre-defined Toptec enclosure with door cut-out for a cooling unit
Intelligent networking:
Blue e+ cooling units can be integrated into digital networks in conjunction with an IoT interface
- Continuous monitoring of temperature values
- Avoids downtime costs and consequential damage
- Automatic notification in case of cooling unit faults
- Asset management: Localisation and administration of cooling units
- Remote access: Device parameters can be configured remotely
Worldwide use and optimal protection:
- International approvals (cULus Listed, cULus FTTA, CE and EAC)
- Protection ratings UL Type 3R/4/12 and IP 56