Pre-configured solution suitable for individual expansion to facilitate the planning of larger, commercial charging centres, e.g. for industrial and commercial customers.
The Industry Standard Project is founded on an energy distribution enclosure for connection of up to eight AC charging points.
The Industry Standard Project includes a scalable Eplan project ready for flexible expansion. Layout symbols must simply be selected and positioned to adapt the charging centre to your individual planning requirements. Updated circuit drawings and the corresponding documentation are generated at the press of a button.
Updated parts lists allow fast and reliable ordering of all required Rittal enclosures and components. After completion of your charging centre, you can benefit further from the possibility to produce an AR model. Repairs and maintenance can then be simulated safely in advance of an actual site visit and your service technicians can provide valuable tips to local partners via a remote link.
Insights​
The charging points each have a charging capacity of 22 kW. All housings are suitable for outdoor use. The infrastructure housing consists of a basic outdoor housing made of aluminum, the two wall boxes are based on the AX series and made of galvanized material.
Notes
- The full project data will be available here from Q2/2024.
- The Eplan project is available in the Eplan Cloud. To sign in, you require an Eplan ID linked to your company organisation.