Doors/locks

Modular front design for TS

For separating different functional zones within the TS enclosure. Partial doors with or without viewing window may be combined as required between the top and bottom front trim panel. The modular front may be fitted instead of front doors or rear panels on the Rittal TS enclosure system.

Modular front design for TS

Partial doors for TS

Door may be optionally hinged on the right or left.

Modular front design for TS

Perforated mounting strip for partial door

For retrospective external mounting on partial doors, with 25 mm hole pitch pattern for mounting individual items on the rear of doors such as cable ducts, hose holders, etc.

Modular front design for TS

Front trim panel, top for TS

To finish off at the top when using partial doors.

Modular front design for TS

Front trim panels IP 54, bottom for TS

To finish off at the bottom when using partial doors.

Modular front design for TS

Drawer for TS

For mouse and keyboard with a maximum width of 500/700 mm. A high level of protection is retained, even with the flap open.

Modular front design for TS

Wiring trim panel

Wiring system for Ri4Power with internal compartmentalisation

Modular front design for TS

Trim panel, hinged at the top for TS

For the installation of control and display components, in conjunction with modular front design or TS protective bars.