Accessories

Base

Accessories for the enclosure base offer flexible base configuration options and also support the transportation and stabilisation of enclosures. Levelling feet, castors and transport accessories, gland plates, system dividers, stabilisers and mounting components.

Base

Levelling feet

Levelling feet are used to compensate for height differences in the case of floor irregularities. For different enclosure systems in a variety of materials and designs

Base

Castors

For mobile use of enclosures, IT racks, console systems, industrial workstations and the open frame Data Rack

Base

Base mount

Some TS IT network and server enclosures have an open base. If gland plates are inserted retrospectively, a base mount is required.

Base

Gland plates

Gland plates, for DK-TS for sealing the base opening and for cable entry

Base

Pressure relief stoppers

Pressure relief stoppers made from polyamide or stainless steel with integral sealing membrane, especially for enclosures which are exposed to changing climatic conditions (e.g. for outdoor siting).

Base

Condensate discharge

Condensate discharge for reliable discharge from the inside and protection against splashes from the outside (labyrinth effect).

Base

System divider for VX

Divides the enclosure width into two zones. For example, this allows mounting plates, cable clamp rails or swing frames from 600 mm wide enclosures to be fitted in 1200 mm wide enclosures.

Base

Cross member for VX, TS, VX SE, TP, PC, IW, Blue e+ chillers

To increase stability, the cross member is positioned below the base frame of the enclosure and protrudes 138 mm at the front and rear.