482.6 mm (19") installation system Installation kits for mounting angles Depending on the enclosure type and width, the correct installation kit must be selected for the mounting angles and mounting frame. Installation kits for mounting angles Depth stays for TS for L-shaped mounting angles into TS, 482.6 mm (19") Ensures optimum clearance at the sides for cable routing, depth-variable attachment is facilitated by the attachment slots. Preberite več Installation kits for mounting angles Installation bracket for 482.6 mm (19") mounting angles Required for the attachment of mounting angles 482.6 mm (19"). Preberite več Installation kits for mounting angles Mounting angles additional fastening attachment with L-shaped mounting angles Counteracts bending of the mounting angles in case of unevenly distributed loads, it is attached directly to 482.6 mm (19˝) mounting angles and to the punched section with mounting flange fitted in the depth. Preberite več Installation kits for mounting angles Depth stays as installation kit for mounting angles, 482.6 mm (19") Consists of 4 depth stays to accommodate mounting angles. Preberite več