Door variants Doors for TS and TS IT Door variants for TS 8 enclosures. Doors for TS and TS IT Glazed door for TS, TS IT, VX SE Instead of a sheet steel door or rear panel. Preberite več Doors for TS and TS IT Handle adaptor for comfort handle The handle adaptor compensates for the design chamfer in the door profile to enable installation of the comfort handle. Preberite več Doors for TS and TS IT Lockable and adjacent door for TS, TS IT, VX SE For example, if two 400 mm doors instead of one 800 mm wide door are used to comply with escape routes. Preberite več Doors for TS and TS IT Glazed door, vented for TS, TS IT, VX SE To replace existing doors. With 180° hinges and swivel handle with security lock no. 3524 E. Preberite več Doors for TS and TS IT Lock components for TS, TS IT, VX SE For retrofitting a glazed door or sheet steel door in place of a rear panel. Preberite več Doors for TS and TS IT Sheet steel door for DK-TS To replace existing doors. With 180° hinges and swivel handle with security lock no. 3524 E. Preberite več Doors for TS and TS IT Sheet steel door, vented for DK-TS To replace existing doors. With 180° hinges and swivel handle with security lock no. 3524 E. Preberite več Doors for TS and TS IT Sheet steel door, vertically divided, vented for DK-TS To replace existing doors. Thanks to the minimal rotation radius of the individual doors, the distance between individual bayed enclosure suites may be reduced. Preberite več