Roof Roof plates VX The product adapts perfectly to the designated task even on the top of the enclosure. Roof plates for cable entry or ventilation. Roof plates VX Roof plate IP 55, solid for VX, VX IT For enclosures without roof plate and in exchange for the standard roof in other enclosures. Preberite več Roof plates VX Roof plate IP 2X with ventilation hole for VX, VX IT For enclosures without roof plate and in exchange for the standard roof in other enclosures. Preberite več Roof plates VX Roof plate for cable entry glands for VX, VX IT For enclosures without roof plate and in exchange for the standard roof in other enclosures. Preberite več Roof plates VX Roof plate for cable entry, two-piece for VX, VX IT, TS, TS IT The two-piece design allows easy retro-fitting, by simply removing the front part of the plate for retrospective cable entry. Preberite več Roof plates VX Cable entry gland for roof plate Cable entry glands for roof plates, with metric knockouts, sealing membranes, entry glands, or sealed. Preberite več