Base/plinth trim panels, vented for base/plinth system VX, sheet steel

For venting the enclosure via the base/plinth. With a 200 mm base/plinth height, one or two vented trim panels may optionally be used. Thanks to the optional trim panel attachment, the vented trim panels may also be fitted at the side of the base/plinth corner piece.