CMC III – Monitoring system CMC III accessories Mounting units and cable for CMC III. CMC III accessories CMC III mounting units To accommodate CMC III components. Preberite več CMC III accessories CMC III cable clamp straps For cable clamping and accommodation at the rear of the CMC III 482.6 mm (19") mounting unit. Preberite več CMC III accessories CMC III CAN bus connection cable Connects CAN bus units for information and power transmission. Preberite več CMC III accessories CMC III programming cable For first-time commissioning of the Processing Unit (PU) or PU Compact. Preberite več CMC III accessories CMC III extension cable for sensors For extending sensor cables. Preberite več CMC III accessories LED light strip for CMC III For colour status display within a network/server rack. If an error occurs, the light strip will change to the set colour. Preberite več