482.6 mm (19") installation system

Slide rails

Slide rails provide stowage for components which are suspended in the 482.6 mm (19") level and support the weight of heavy installed equipment. Heavy-duty slide rails may be configured with a static load of 800 N.

Slide rails

Slide rail, 1 U, depth-variable for VX IT, TE, TX CableNet

For mounting between a front and a rear pair of mounting angles.

Slide rails

Slide rail, 1 U, static installation for VX IT, TS IT, TX CableNet

For mounting between a front and a rear pair of mounting angles.

Slide rails

Slide rail For TS adaptor section, one-sided mounting

With one-sided mounting on the 482.6 mm (19") adaptor sections.

Slide rails

Slide rail, 2 U, static installation for VX IT

For mounting between 482.6 mm (19˝) mounting angles.

Slide rails

Slide rail for TE

For mounting between a front and a rear pair of mounting angles, to support heavy 482.6 mm (19˝) components.

Slide rails

Slide rail For TS adaptor section, two-sided mounting

With two-sided mounting between the 482.6 mm (19˝) front and rear adaptor sections or 482.6 mm (19˝) adaptor pieces.

Slide rails

Slide rail, 2 U, static installation, heavy duty for VX IT

For mounting between a front and rear pair of mounting angles for 482.6 mm (19") standard mounting angles and 482.6 mm (19") dynamic mounting angles in the VX IT.

Slide rails

Slide rail VX for adaptor section 482.6 mm (19") with attachment on both sides

Mounting between the 482.6 mm (19") front and rear adaptor sections or 482.6 mm (19") adaptor pieces.

Slide rails

Slide rail, heavy-duty for TS network enclosures with two mounting levels

For TS network enclosures with two 482.6 mm (19˝) mounting levels, to support heavy installed equipment.

Slide rails

Slide rail VX for adaptor section 482.6 mm (19") with attachment on one side

Mounted on the adaptor section , 482.6 mm (19").

Slide rails

Slide rail, 1 U, depth-variable for VX IT, TE

For server and network enclosures with two 482.6 mm (19") mounting levels, for mounting both on cranked and L-shaped mounting angles, 482.6 mm (19") mounting frames and on TE, pull-out.

Slide rails

Slide rail, 2 U, static installation, continuous for two pairs of 482.6 mm (19") mounting angles

For two pairs of mounting angles, 482.6 mm (19''), to support heavy equipment in the Data Rack.

Slide rails

Depth stays for Data Rack

For securing and stabilising two pairs of 482.6 mm (19") mounting angles in the Data Rack, the length is adjustable.

Slide rails

Depth stays for 482.6 mm (19") mounting angles

L-shaped mounting angles, also for accommodating server system installation kits.