VX25 Ri4Power Busbar systems 100 - 185 mm Busbar systems 100 - 185 mm Busbar support For busbar systems 1250 A (100 mm), 1600 A (185 mm), 2500 A (150 mm), 3000 A (150 mm). Preberite več Busbar systems 100 - 185 mm Busbars E-Cu Length: 2400 mm/bar. Preberite več Busbar systems 100 - 185 mm Spacing pieces for reducing the bar width. For reducing the bar width in 10 mm increments. Preberite več Busbar systems 100 - 185 mm Inserts to adapt the bar dimensions To adapt bar dimensions 30x 10 bis 60 x 10 in increments of 10 mm. Preberite več Busbar systems 100 - 185 mm Connection systems Preberite več Busbar systems 100 - 185 mm Contact hazard protection Preberite več