Busbar systems Busbar systems RiLine Up to 1600 A, 60 mm bar centre distance, 3-pole and 4-pole, all-round contact hazard protection, for all the world's markets. Busbar systems RiLine Flat copper bar systems Preberite več Busbar systems RiLine PLS busbar systems Preberite več Busbar systems RiLine Contact hazard protection All-round encapsulation for RiLine busbar systems. Preberite več Busbar systems RiLine Connection adaptor Rated current up to 63 A/125 A/250 A/800 A/1600 A, 3-pole and 4-pole, cable outlet top/bottom. Preberite več Busbar systems RiLine OM adaptors/supports External component assembly on the support frame and simple attachment of the frame onto the adaptor sections, for commercially available switchgear. Preberite več Busbar systems RiLine OM adaptors/supports - accessories Preberite več Busbar systems RiLine Circuit-breaker component adaptor For easy and quick assembly of commercially available power circuit-breakers, additional mounting options thanks to sliding block concept. Preberite več Busbar systems RiLine Circuit-breaker component adaptor - accessories Preberite več