Busbar systems 100 - 185 mm Connection systems Options available for all types of connections to these busbar systems. Connection systems Plate clamp For connecting laminated copper bars, no drilling required. Preberite več Connection systems Conductor connection clamp For connecting round conductors and laminated copper bars. Preberite več Connection systems System cover For conductor connection clamps and plate clamps. Preberite več Connection systems Inserted screw nut M12 Self-holding nut with knurled ring. For drilled holes in busbars. Preberite več Connection systems Connection plate for laminated copper bars For the connection of laminated flat copper bars. Preberite več Connection systems Direct connection terminal for round conductors For the direct connection of round conductors 95 – 300 mm² (single-wire and multi-wire). Preberite več Connection systems Connection plate For connecting ring terminals and laminated copper bars. Preberite več Connection systems Bar insulation For supply lead routing, plug-type. Preberite več