Busbar systems Flat-PLS Connection system Flat-PLS Options available for all types of connections to busbar systems Flat-PLS. Connection system Flat-PLS Direct connection terminal for round conductors For the direct connection of round conductors 95 – 300 mm² (single-wire and multi-wire). Preberite več Connection system Flat-PLS Connection plate for laminated copper bars For the connection of laminated flat copper bars. Preberite več Connection system Flat-PLS Connection plate for ring terminals For connecting ring terminals to a Flat-PLS busbar system with 2 – 4 bars per conductor. Preberite več Connection system Flat-PLS Busbar claw for connection components Used in combination with screw connections for the mechanical connection of connection components such as angular connectors. Preberite več Connection system Flat-PLS Claw with threaded insert for NH slimline fuse-switch disconnectors Used in combination with screw connections for the mechanical connection of connection components such as angular connectors. Preberite več Connection system Flat-PLS M10 screw For attaching the direct connection clamp, connection plate, busbar claw or connection set to busbar systems with flat copper busbars. Preberite več Connection system Flat-PLS Contact piece for connection brackets For connecting connection brackets and connector kits of flat copper bars to Flat-PLS busbar systems, no drilling required. Preberite več