Busbar systems Maxi-PLS Maxi-PLS busbar, E-Cu Rails with 4 sliding blocks sized to match the enclosure widths. Maxi-PLS busbar, E-Cu Maxi-PLS busbar, E-Cu for Maxi-PLS 45 S system Size: 45x45 mm, bar cross-section: 974 mm² Preberite več Maxi-PLS busbar, E-Cu Maxi-PLS busbar, E-Cu for Maxi-PLS 45 system Size: 45x45 mm, bar cross-section: 1354 mm² Preberite več Maxi-PLS busbar, E-Cu Maxi-PLS busbar, E-Cu for Maxi-PLS 60 system Size: 60x60 mm, bar cross-section: 2323 mm² Preberite več Maxi-PLS busbar, E-Cu Longitudinal connector E-Cu For simple baying connection of Maxi-PLS busbars. Preberite več