IT cooling Chillers for IT cooling Dependable cooling for IT applications such as LCP or air/water heat exchangers or for project-specific requirements. Chillers for IT cooling Chillers for IT cooling Especially for cooling IT applications, such as LCP or air/water heat exchangers. Safety-relevant features such as redundant speed-controlled pumps, two compressors or buffer stores. Preberite več Chillers for IT cooling Chillers for IT cooling Dependable cooling for project-specific requirements. Air and water-cooled chillers from the Stulz "CyberCool" and "Explorer Line" portfolios. Preberite več