Support arm systems Support arm system CP 40, stainless steel Support arm system CP 40, stainless steel, for static loads up to 400 N. High protection category and integral adjustment facility. Support arm system CP 40, stainless steel Support section CP 40, stainless steel Solid Attached to the connection components via 2 clamping screws. Preberite več Support arm system CP 40, stainless steel Tilting adapter 10° CP 40, stainless steel Preberite več Support arm system CP 40, stainless steel Mounting bracket CP 40, stainless steel Preberite več Support arm system CP 40, stainless steel Coupling CP 40, stainless steel Preberite več Support arm system CP 40, stainless steel Angle piece 90° CP 40, stainless steel Preberite več Support arm system CP 40, stainless steel Wall/base mounting bracket, rigid, CP 40, stainless steel Preberite več Support arm system CP 40, stainless steel Wall/base mounting bracket, swivel, CP 40, stainless steel Preberite več Support arm system CP 40, stainless steel Wall console CP 40, stainless steel Preberite več Support arm system CP 40, stainless steel Connection console for support arm connection 120 x 65 mm For rear connection of slimline operating housings. Removable lid for simple cable entry Preberite več