Doors/locks Door, internal Supports a wide range of attachment options for the stowage and archiving of documents and the installation of display and control instruments. Door, internal Punched section with mounting flange, 14 x 39 mm for VX, VX SE, PC, IW, AX For securing cable ducts, cable conduit holders, equipment installed on the door, etc. Preberite več Door, internal Spacers The universal assembly component for all situations where a distance from the mounting level is required. Preberite več Door, internal Door stay for VX To secure the door in the open position. May be fitted without machining the enclosure/housing. Preberite več Door, internal Document archiving For simple archiving of documents an wiring plans in the door. Preberite več Door, internal Document storage Document holder at the inside of the door. Preberite več Door, internal Transport and mounting handle for VX, TS, VX SE For safe installation and removal of the door and during relocation in the workshop. Preberite več Door, internal Ride-up roller for VX Lifts up the door when there is heavy installed equipment (e.g. cooling unit) as a closing aid. For attaching to the tubular door frame. Preberite več