- Article number:
- AS 4055.020
- Design
- Flexible, with hydraulic hose and separate cylinder
- Product description
- For punching round, square and rectangular cut-outs.
- Benefits
- Extend tool life with a built-in overpressure valve
- Hole punches, hydraulic punches and accessories for making round, square and rectangular cut-outs in steel steel and stainless steel
- Material
- Aluminium
- Supply includes
- Manual hydraulic punch
Hydraulic screw Ø 19 mm
Hydraulic screw Ø 9.5 / 19 mm
HSS pilot drill Ø 11 mm
Spacer sleeve set (3-part)
Plastic case
- Hydraulic operation
- Round punch up to Ø 82 mm
- Rectangular punch up to 46 x 86 mm
- Punching force 75 kN
- Max. operating pressure 680 bar/9850 psi
- Hole punch, square, up to 92 x 92 mm
- Packs of
- 1 pc(s).
- Net weight
- 3.4 kg
- Gross weight
- 3.546 kg
- Customs tariff number
- 84678900
- EAN
- 4028177807921
- ETIM 9
- EC001085
- ETIM 8
- EC001085
- ECLASS 8.0
- 21049046
- Product description
-
Hand hydraulic punch, hose a. cylind.