Slide rail, 1 U, depth-variable for VX IT, TE, TX CableNet

Article number: DK 5501.480

For mounting between a front and a rear pair of mounting angles.

Article number:
DK 5501.480
Benefits
Tool-free, time-saving one-man assembly from the enclosure front
All three mounting holes in the EIA system punchings are available for screw-fastening the equipment.
Alternatively, direct screw fastening in the TE 8000 to the 482.6 mm (19") system punchings is also possible
Applications
For mounting on the front mounting level
To support heavy installed equipment
To adapt to individual distances between 482.6 mm (19") levels
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Installation options
482.6 mm (19") L mounting angles, front and rear
482.6 mm (19") mounting frames front and rear
482.6 mm (19") mounting angles, standard in the VX IT
Load capacity
1500 N
Note
Effective contact surface 25 mm per side
To fit
Enclosure type: TS IT
VX IT
TE
TX CableNet
Distance between levels
600 ‐ 900 mm
Packs of
2 pc(s).
Net weight
3.2 kg
Gross weight
3.74 kg
Customs tariff number
73269098
EAN
4028177679030
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
DK Slide rail, support surface Width: 25 mm, depth-variable, 150 kg, For two 482.6 mm (19") attachment level (front+rear), distance between levels:: 600-900 mm
Documentation
Instructions
482.6 mm (19") - slide rails, depth-variable
Depth-variable slide rails for L-shaped mounting
angles and similar shapes of mounting angles.
For mounting between a pair of mounting angles
and to support heavy installed equipment.
Distance between 482.6 mm (19") levels from
600-900 mm, load capacity 150 kg.
The slide rails have vent holes across the entire
depth to support the climate control of integral
components.
Tool-free, time saving one-man assembly from the
enclosure front.
Locate, pull-out, snap into position.
All three mounting holes in the 482.6 mm (19") system
punchings are available for screw-fastening the
equipment.

Material: Sheet steel
Surface finish: Zinc-plated
Model No DK: 5501.480
Manufacturer: Rittal