Cable clamp rail for patch panels

Article number: DK 7611.000

To provide strain relief of incoming or outgoing data cables, optionally available with spring brackets for accommodating and contacting the cable screen.

Article number:
DK 7611.000
Design
With spring clips for contacting the cable screen
Product description
To provide strain relief of incoming or outgoing data cables. Optionally available with spring brackets for accommodating and contacting the cable screen. Connection to the patch panel is by means of bolts on the panel itself.
Material
Sheet steel, 2 mm, zinc-plated
Supply includes
Assembly parts
Packs of
1 pc(s).
Net weight
0.52 kg
Gross weight
0.629 kg
Customs tariff number
73269098
EAN
4028177132528
ECLASS 8.0
27400604
Cable clamp strap version (wide)

For mounting on the back of a CMC. The cable can be
secured with cable ties or cable clamps. Spring clips
can be used for making contact with the shielded cable
and can be optionally attached to a 24V power pack.
Material: Sheet steel, zinc-plated, passivated