- Article number:
- SZ 2563.010
- Product description
- With pre-punched holes for cable glands. Use seal for standard gland plates.
- Colour
- RAL 7035
- Note
- The allocation of gland plate sizes is indicated on the relevant enclosures
- No. of metric knockouts
- 2 x M12
4 x M16
8 x M20
13 x M25
6 x M32
4 x M40
2 x M50
- Dimensions
- Width: 530 mm
Depth: 149 mm
- To fit
- Enclosure type: AE
- Gland plate
- Size: 5
- Operating temperature range
- -40 °C...70 °C
- Protection category to IEC 60 529
- IP 55 if installed correctly
- Number knockouts
- 2
4
8
13
6
4
2
- Metric diameter
- M12
- M16
- M20
- M25
- M32
- M40
- M50
- Packs of
- 5 pc(s).
- Net weight
- 1.75 kg
- Gross weight
- 1.949 kg
- Customs tariff number
- 39269097
- EAN
- 4028177550285
- ETIM 9
- EC000211
- ETIM 8
- EC000211
- ECLASS 8.0
- 27142421
- Product description
-
SZ Plastic cable gland plate, with metric knock-outs, WD: 530x149 mm, size: 5