Assembly components

Mounting components for rail systems

Mounting components for rail systems.

Mounting components for rail systems

Angle bracket, C-section for attachment to the horizontal section

For fast attachment of C rails.

Mounting components for rail systems

Angle bracket PS

For quick attachment of punched rails 23 x 23 mm.

Mounting components for rail systems

Attachment TS for TS punched section with mounting flange, 17 x 73 mm

For attaching the TS punched section with mounting flange where access to installed equipment, such as mounting plates, is blocked by the screw fastening.

Mounting components for rail systems

TS assembly block

Mounting components for rail systems

Captive nuts for VX

For all-round metric mounting on the enclosure section.

Mounting components for rail systems

Mounting bracket TS

Offers variable mounting options for the punched rail 23 x 23 mm. e.g. for supporting external surfaces or creating an additional internal level.

Mounting components for rail systems

Mounting bracket PS for VX, TS, VX SE

For variable attachment of punched rail 23 x 23 mm.

Mounting components for rail systems

Bracket/spacer

For flexible attachment of C rails, support rails or cable clamp rails (angle piece). On the sides, to accommodate square sections or tubes (Ø 20 mm). Attachment points with M8 thread.

Mounting components for rail systems

Rail mounting bracket

For individual rail mounting.

Mounting components for rail systems

Support bracket PS

For the attachment of punched sections without mounting flange 23 x 73 mm or punched rails 23 x 23 mm.

Mounting components for rail systems

Mounting block for AE

For AE. As an accessory for additional interior installation, e.g. mounting of cable ties, PS punched rails, top hat rails and C rails (e.g. for a second pair of mounting angles).

Mounting components for rail systems

Angle piece

For assembling punched rails and mounting surfaces with a 45° incline on enclosures and rails with rectangular system punching 12.5 x 10.5 mm.

Mounting components for rail systems

Quick-assembly block

For universal mounting options of rail systems on enclosures and rails with rectangular system punching 12.5 x 10.5 mm.

Mounting components for rail systems

Support bracket TS

For the attachment of punched sections without mounting flange 23 x 73 mm or punched rails 23 x 23 mm.

Mounting components for rail systems

482.6 mm (19") fastener, 1 U with contact

Assembly component for one 482.6 mm (19") mounting level