- Article number:
- SG 2374.020
- Design
- Single conduit, 250 mm long
- Colour
- Aluminium
- Length
- 250 mm
- Installation options
- On modular signal pillar, IP 65, in conjunction with connection component 2368001
- Signal pillar
- 3-way LED
- modular IP65
- Dimensions
- Length: 250 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.07 kg
- Gross weight
- 0.075 kg
- Customs tariff number
- 39269097
- EAN
- 4028177219847
- ETIM 9
- EC001259
- ETIM 8
- EC001259
- ECLASS 8.0
- 27371234
- Product description
-
SG Mounting component for conduit mounting, for signal pillar, modular and LED-compact, Single conduit, L: 250 mm