This item will be discontinued on: 1 Jan 2020
- Article no.:
- SG 2372120
- Product description
- For conduit mounting and mounting on support arm systems.
- Material
- Plastic
- Colour
- Black
- Signal pillar
- LED compact
- Packs of
- 1 pc(s).
- Net weight
- 0.019 kg
- Gross weight
- 0.023 kg
- Customs tariff number
- 39269097
- EAN
- 4028177444058
- ECLASS 8.0
- 27189234
- Product description
- SG Connection adaptor, for signal pillar, LED-compact, for conduit mounting and mounting on support arm systems
- Approvals
- UR