- Article number:
- DK 7281.200
- Benefits
- Space-saving drawer to accommodate 482.6 mm (19") keyboards
- Fully extendible, with strain relief and hinged cable support.
- Lockable at the front
- Applications
- For mounting two between 482.6 mm (19") mounting angles
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Key
- Max. keyboard dimensions (WxHxD)
- 420 x 40 x 220 mm
- Distance between levels
- 460 ‐ 800 mm
- Packs of
- 1 pc(s).
- Net weight
- 4.68 kg
- Gross weight
- 4.7 kg
- PCF per pack (cradle-to-gate)
- 18.6 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177390102
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- DK Keyboard drawer, 1 U, For two 482.6 mm (19") attachment levels
Keyboard drawer, 482.6 mm (19"), 1 U
Material: Sheet steel, spray finished in RAL 7035
Installation depth 427 mm
Material: Sheet steel, spray finished in RAL 7035
Installation depth 427 mm