- Article number:
- TS 8700.000
- Product description
- For mounting on the vertical enclosure sections. Simply position on the outside and screw-fasten either from the inside or outside.
- Material
- Stainless steel 1.4301 (AISI 304)
- Supply includes
- Assembly parts
- To fit
- Enclosure type: TS 8
- Packs of
- 6 pc(s).
- Net weight
- 0.354 kg
- Gross weight
- 0.405 kg
- Customs tariff number
- 73269098
- EAN
- 4028177300187
- ETIM 9
- EC002622
- ECLASS 8.0
- 27189263
- Product description
-
TS Baying connector, external, for TS/TS, stainless steel, 1.4301