- Article number:
- VX 5301.515
- Product description
- To easily transport empty enclosures to the point of use.
- Supply includes
- 4 castors including mounting brackets
Assembly parts
- Dimensions
- Height: 58 mm
- Height (note)
- Overall height = enclosure height + 58 mm
- Assembly instruction
- The base area must be open at the mounting points
- Load capacity
- Max. static load: 2,000 N per set of castors, including enclosure
- Packs of
- 4 pc(s).
- Net weight
- 3.2 kg
- Gross weight
- 3.56 kg
- Customs tariff number
- 83024900
- EAN
- 4028177952485
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
Transport kit for VX empty enclosures, 2 castors, 4 fastening brackets, including assembly parts