Mounting plate for AE

Article number: AE 5050.433

Article number:
AE 5050.433
Material
Sheet steel
Surface finish
Zinc-plated
Dimensions mounting plate (W x H)
254 mm x 375 mm
To fit
Enclosure type: AE
AE stainless steel
Width: = 300 mm
Height: = 400 mm
To fit Model No.
1034500
Packs of
1 pc(s).
Net weight
1.5 kg
Gross weight
1.6 kg
EAN
4028177708181
ETIM 9
EC000213
ETIM 8
EC000213
ECLASS 8.0
27409216