- Article number:
- GA 9105.210
- Material
- Enclosure: Cast aluminium
Cover: Cast aluminium, all-round CR cellular rubber cord seal
- Surface finish
- Textured paint
- Colour
- RAL 7001
- Supply includes
- Enclosure with cover
Cover screws, captive
Screws for attaching support rails
Screw for connection of the PE conductor
- Protection category NEMA
- NEMA 4
- Protection category to IEC 60 529
- IP 66
- IK Code
- IK08
- Dimensions
- Width: 125 mm
Height: 80 mm
Depth: 58 mm
- Basic material
- Cast aluminium
- Packs of
- 1 pc(s).
- Net weight
- 0.43 kg
- Gross weight
- 0.47 kg
- Customs tariff number
- 84879090
- EAN
- 4028177145375
- ETIM 9
- EC000261
- ECLASS 8.0
- 27180101
- Product description
-
GA Cast aluminium enclosure, WHD: 125x80x57 mm, Cast aluminum, without mounting plate, with cover