WT vibratory bowl feeder

Article number: AS 4051.221

WT 20 vibratory bowl feeder for guiding loose wire end ferrules with plastic collars for cross-sections 0.75 and 1.0 mm² into the Wire Terminal WT C fully automated wire processing machine.

Article number:
AS 4051.221
Benefits
Process reliability with the infeed of wire end ferrules
Simple, fast changeover of consumable materials
Supply includes
WT 20 vibratory bowl feeder
Applications
For loose wire end ferrules with cross-section 0.75 mm² and 1.0 mm²
Note
The vibratory bowl feeders and the separation of single wire end ferrules are designed for the dimensional tolerances of Rittal wire end ferrules to DIN 46228-4:2019-02. If the wire end ferrules used exceed the defined dimension tolerances, it may be necessary to design/test a new bowl feeder and to adapt the wire end ferrule separation.
Standards
AEH DIN 46228
To fit Model No.
4051.205
4051.210
Customs tariff number
84799070
EAN
4028177981133