- Article number:
- AS 4050.720
- Design
- Steel blade may be clamped in an axial or radial direction as required
Steel blade brushed on both sides
HSS B30 - Product description
- Universal deburrer, for deburring holes and edges.
- Benefits
- Blade automatically assumes the optimum position
- Length of blade support is adjustable
- Easy to use
- Effortless deburring
- Ergonomically styled handle
- Material
- Handle core: Hard plastic
Handle body: Elastic, highly flexible plastic
Blade holder: Steel
Blade: Hardened steel blade, with PVD TiN (titanium nitride) coating - Colour
- Handle: Black and red
- Supply includes
- Handle
Blade holder
Steel blade - Blade dia.
- 3 mm
- Blade length
- 47 mm
- Handle dia.
- 25 mm
- Handle length
- 110 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.08 kg
- Gross weight
- 0.1 kg
- Customs tariff number
- 82055980
- EAN
- 4028177801233
- ETIM 9
- EC001509
- ETIM 8
- EC001509
- ECLASS 8.0
- 21040803