Modular climate control concept – section door TS 8 for installing cooling modules

Article number: SK 3300.080

Sheet steel section doors for the installation of climate control module types SK 3307.7XX to 3310.7XX.

Article number:
SK 3300.080
Product description
Sheet steel section doors for the installation of climate control module types SK 3307.7XX to 3310.7XX.
Material
Sheet steel
Colour
RAL 7035
Supply includes
Section door without preconfigured cooling module
TS 8 hinges, door opening angle approx. 110°
Note
The following information applies to 1200 mm wide TS 8 enclosures
With the unit positioned on the right, one pack consists of a section door for installing in the right-hand half of the enclosure plus a special lockable door for the left-hand half.
With the unit positioned on the left, one pack consists of a section door for installing in the left-hand half of the enclosure. The existing lockable door on the right may be used.
Note on Model No.
L/h door hinge
To fit
Unit positioned on the left
To fit
Enclosure type: TS 8: = 1,200 mm: = 1,800 mm
Packs of
1 pc(s).
Net weight
21.5 kg
Gross weight
25 kg
EAN
4028177560123
ECLASS 8.0
27180702
Product description
SK modular climate control concept, Section doors, for TS8 WH: 1200 x 1800 mm, Unit positioned on the left
Certificates
EAC
Data sheets
Technical details
Modular climate control concept Section doors for
installing cooling modules

Sheet steel section doors to accommodate the cooling
module types SK 3307.7XX to 3310.7XX.

Material: Sheet steel
Colour: RAL 7035
To fit enclosures: TS 8
Dimensions [W x H]: 1200 x 1800 mm
Unit positioned: on the left