Small fibre-optic distributor with mounting plate and splicing cassette accommodation

Article number: DK 7451.000

Small fibre-optic distributor of fibre-glass reinforced polycarbonate with mounting plate and PG cable glands. Protection category IP 66.

Article number:
DK 7451.000
Benefits
Mounting plate with variable accommodation for up to two splicing cassettes (cassette width variable from 92 to 120 mm) and integral anti-twist guard
Dividing plate with comb strip for cable clamping, to cover the splicing cassette, and to accommodate 2 patch panels
Cable entry via prepunched knockouts using cable glands (2 x 22.5 mm and 12 x 12.5 mm)
Material
Enclosure with cover: Fibreglass-reinforced polycarbonate
Cover screws: Polyamide
Insulating bungs: Polyamide
Foamed-in PU seal
Colour
RAL 7035
Supply includes
Enclosure with knockouts for cable glands
Hinged cover with seal
2 cover screws, prepared for a lead seal
Insulating bungs for wall mounting
Mounting plate
Dividing plate
12 cable glands M12 x 1.5
1 cable gland M20 x 1.5
Dimensions
Width: 180 mm
Height: 254 mm
Depth: 90 mm
Max. no. of fibres when using patch panels
24
Basic material
Polycarbonate
Protection category to IEC 60 529
IP 66
Packs of
1 pc(s).
Net weight
1.52 kg
Gross weight
1.76 kg
Customs tariff number
73269098
EAN
4028177130562
ETIM 9
EC002500
ECLASS 8.0
27180208
Product description
DK Small fibre-optic distributor, WHD: 180x254x90 mm, max. 24 fibres, with mounting plate, and splicing cassette accommodation
Data sheets
Technical details
Small fibre-optic distributor made from polycarbonate

Small fibre-optic distributor made from
fibreglass-reinforced polycarbonate for holding two
splicing cassettes and two patch-panels for a maximum
of 24 optical fibres. Two splicing cassettes with
widths ranging from 92 - 120 mm can be fitted on a
mounting plate with an integrated anti-twist guard. A
dividing plate with a comb strip for holding the cables
covers the splicing cassette and two patch panels, each
having twelve installation slots for fibre-optic
couplings, can be attached to the dividing plate. Cable
screw knockouts (12 x PG 7 and 1 x PG 16) are
integrated in the small fibre-optic distributor and the
matching screws are also included. There is an
all-round foamed-in PU seal fitted to the enclosure
cover and two cover screws ensure that the cover is
tamper-proof.
Material: Polycarbonate, reinforced with fibreglass
Colour: Light-grey RAL 7035
Protection category: IP 66 as per EN 60529/10.91
Dimensions: W: 180 mm H: 254 mm D: 90 mm